System and Installation Requirements

System Requirements

Operating Systems (64‑bit): Windows 10, version 1809 or later

Processor: Intel Core i5 (or equivalent) 

RAM: 8 GB

Storage Drive: 900 MB free space for Windows

Screen Resolution: 1366 x 768 minimum

Network Bandwidth: 100Mbps

Peripheral Software Libraries Used

The following libraries are used by the Client application. If these libraries are not found on your computer, they will be installed for you (no software licenses are required).

  • 1394 OHCI Compliant Host Controller (Legacy) 0.0.1
  • IVI Shared Component 2.6.1 2.61.49152
  • IVI.NET Shared Components 1.4.1 for .NET 2.0 1.41.49153
  • Keysight Communications Fabric 2.2 (2.2.22112.11724)
  • Keysight IO Libraries Suite 2021 18.2.26526.0
  • Microsoft Visual C++ 2008 Redistributable - x64 9.0.30729.4148
  • Microsoft Visual C++ 2008 Redistributable - x86 9.0.30729.4148
  • Microsoft Visual C++ 2010 x64 Redistributable 10.0.40219
  • Microsoft Visual C++ 2010 x86 Redistributable 10.0.40219
  • Microsoft Visual C++ 2012 x64 Redistributable 11.0.61030
  • Microsoft Visual C++ 2012 x86 Redistributable 11.0.61030
  • Microsoft Visual C++ 2015 x64 Redistributable 14.0.24210
  • Microsoft Visual C++ 2015 x86 Redistributable 14.0.24210
  • VISA Shared Components 7.1.0 (64-bit) 7.1
  • VISA.NET Shared Components 5.11.0 (64-bit) 5.11.0301